2017 - Horizontal Hold-Down Toggle Locking Clamp

Model: 2017-UR

Category: Horizontal Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

New generation toggle clamp with over 2.5 times the capacity of our legacy items.

  • Flanged or straight base versions
  • With Toggle-Lock Plus feature
  • Adjustable pre-load
Configuration
Handle Position
Maxmum Holding Capacity (N) 2,500
Maximum Holding Capacity (lbsf) 560
Clamp Arm Length (mm) 64.3
Clamp Arm Length (in) 2.530
Height Under Clamp Arm (mm) 24.9
Height Under Clamp Arm (in) 0.980
Clamp Bar Opening (+10°) (degrees) 73
Handle Opening (+10°) 69
Available Yes
Standard Material Steel
Toggle Lock Plus Yes
Accomodates Workpiece Variation No
Base Mounting Style Flange
Clamp Arm Style U-Bar
Handle Horizonal
Service Environment Normal
Application - Welding Fair/Medium
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Application - Food Processing Not Recommended
Duty Cycle 2
Product Type Standard
Weight (kg) 0.44
Weight (lb) 0.97
Product Series Description Vertical Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question