202 - Vertical Hold-Down Toggle Locking Clamp

Model: 202-T

Category: Vertical Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

One of the most popular series in our line of vertical hold-down clamps. Ideal for use in checking fixtures. Models ending in "-L"" feature an open U-bar for attachments of arm extensions."

  • Supplied with neoprene spindle.
  • Low profile T-handle
Configuration
Handle Position
Maxmum Holding Capacity (N) 890
Maximum Holding Capacity (lbsf) 200
Clamp Arm Length (mm) 33.3
Clamp Arm Length (in) 1.310
Height Under Clamp Arm (mm) 23.6
Height Under Clamp Arm (in) 0.930
Clamp Bar Opening (+10°) (degrees) 105
Handle Opening (+10°) 65
Available Yes
Standard Material Steel
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Flange
Clamp Arm Style Solid Bar
Handle T-Handle
Service Environment Normal
Application - Welding Poor/Low
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Machining Not Recommended
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Application - Food Processing Fair/Medium
Duty Cycle 1
Product Type Standard
Weight (kg) 0.16
Weight (lb) 0.35
Product Series Description Vertical Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question