205 - Horizontal Hold-Down Toggle Locking Clamp

Model: 205-S

Category: Horizontal Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

The smallest in our line of horizontal hold-down clamps.

  • Supplied with neoprene spindle assembly.
  • Solid clamp arm
  • Configuration
    Handle Position
    Maxmum Holding Capacity (N) 270
    Maximum Holding Capacity (lbsf) 60
    Clamp Arm Length (mm) 22.4
    Clamp Arm Length (in) 0.880
    Height Under Clamp Arm (mm) 9.1
    Height Under Clamp Arm (in) 0.360
    Clamp Bar Opening (+10°) (degrees) 94
    Handle Opening (+10°) 82
    Available Yes
    Standard Material Steel
    Toggle Lock Plus No
    Accomodates Workpiece Variation No
    Base Mounting Style Flange
    Clamp Arm Style Solid Bar
    Handle Horizonal
    Service Environment Normal
    Application - Welding Poor/Low
    Application - Assembly Excellent/High
    Application - Checking Fixtures Excellent/High
    Application - Machining Poor/Low
    Application - Wood-Working Excellent/High
    Application - Closures Excellent/High
    Application - Food Processing Fair/Medium
    Duty Cycle 2
    Product Type Standard
    Weight (kg) 0.03
    Weight (lb) 0.07
    Product Series Description Horizontal Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question