205 - Horizontal Hold-Down Toggle Locking Clamp

Model: 205-UL

Category: Horizontal Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

The smallest in our line of horizontal hold-down clamps.

  • Supplied with neoprene spindle assembly.
  • U-bar clamp arm
Configuration
Handle Position
Maxmum Holding Capacity (N) 270
Maximum Holding Capacity (lbsf) 60
Clamp Arm Length (mm) 18.8
Clamp Arm Length (in) 0.740
Height Under Clamp Arm (mm) 8.1
Height Under Clamp Arm (in) 0.320
Clamp Bar Opening (+10°) (degrees) 90
Handle Opening (+10°) 80
Available Upon Request
Standard Material Steel
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Flange, left
Clamp Arm Style U-Bar
Handle Horizonal
Service Environment Normal
Application - Welding Poor/Low
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Application - Food Processing Fair/Medium
Duty Cycle 2
Product Type Standard
Weight (kg) 0.03
Weight (lb) 0.07
Product Series Description Horizontal Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question