205-SS - Horizontal Hold-Down Toggle Locking Clamp

Model: 205-USS

Category: Horizontal Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

The smallest in our line of horizontal hold-down clamps.

  • Stainless steel design
  • U-bar clamping arm (solid bar available) supplied with stainless steel hex head spindle
Configuration
Handle Position
Maxmum Holding Capacity (N) 340
Maximum Holding Capacity (lbsf) 75
Clamp Arm Length (mm) 19.3
Clamp Arm Length (in) 0.760
Height Under Clamp Arm (mm) 7.4
Height Under Clamp Arm (in) 0.290
Clamp Bar Opening (+10°) (degrees) 90
Handle Opening (+10°) 80
Available Yes
Standard Material Stainless Steel
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Flange
Clamp Arm Style U-Bar
Handle Horizonal
Service Environment Normal
Application - Welding Poor/Low
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Application - Food Processing Fair/Medium
Duty Cycle 2
Product Type Stainless Steel
Weight (kg) 0.03
Weight (lb) 0.07
Product Series Description Horizontal Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question