Hex-Head Stainless Steel Spindle - Clamp Accessories

Model: 205943

Category: Manual Clamp Accessories

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Thread (in) 8-32
Length (mm) 21.8
Length (in) 0.860
Cap Width (mm) 6.4
Cap Width (in) 0.250
Product Type Hex-Head Stainless Steel Spindle
Product Series Description Accessories Manuals
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question