206 - Horizontal Hold-Down Toggle Locking Clamp

Model: 206-HSS

Category: Horizontal Hold-Down Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

Low profile clamp offers good clearance under the bar in a small package.

  • Stainles steel design
  • High U-Bar clamping arm supplied with stainless steel hex head spindle
Configuration
Handle Position
Maxmum Holding Capacity (N) 440
Maximum Holding Capacity (lbsf) 100
Clamp Arm Length (mm) 23.6
Clamp Arm Length (in) 0.930
Height Under Clamp Arm (mm) 19.0
Height Under Clamp Arm (in) 0.750
Clamp Bar Opening (+10°) (degrees) 90
Handle Opening (+10°) 90
Available Yes
Standard Material Stainless Steel
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Flange
Clamp Arm Style High U-Bar
Handle Horizonal
Service Environment Harsh/Dirty
Application - Welding Poor/Low
Application - Assembly Excellent/High
Application - Checking Fixtures Fair/Medium
Application - Machining Poor/Low
Application - Wood-Working Fair/Medium
Application - Closures Excellent/High
Application - Food Processing Fair/Medium
Duty Cycle 2
Product Type Standard
Weight (kg) 0.03
Weight (lb) 0.07
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question