207-SS - Vertical Hold-Down Toggle Locking Clamp

Model: 207-USS

Category: Vertical Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

The world''s most widely used toggle clamp. Has the most features and options of any series in our toggle clamp line.

  • Stainless steel
  • U-bar clamping arm supplied with stainless steel hex head spindle
Configuration
Handle Position
Maxmum Holding Capacity (N) 2,000
Maximum Holding Capacity (lbsf) 450
Clamp Arm Length (mm) 72.4
Clamp Arm Length (in) 2.850
Height Under Clamp Arm (mm) 31.8
Height Under Clamp Arm (in) 1.250
Clamp Bar Opening (+10°) (degrees) 99
Handle Opening (+10°) 57
Available Yes
Standard Material Stainless Steel
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Flange
Clamp Arm Style U-Bar
Handle Vertical
Service Environment Normal
Application - Welding Poor/Low
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Application - Food Processing Fair/Medium
Duty Cycle 2
Product Type Stainless Steel
Weight (kg) 0.32
Weight (lb) 0.71
Product Series Description Vertical Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question