213 - Horizontal Hold-Down Toggle Locking Clamp

Model: 213-UB

Category: Horizontal Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Unique design gives greater hand clearance between the bar and handle. Models ending in "-L"" feature an open U-bar for attachments of arm extensions."

  • Large handle clearance in open positions
  • Clamp supplied with neoprene spindle
  • Low Profile
Configuration
Handle Position
Maxmum Holding Capacity (N) 670
Maximum Holding Capacity (lbsf) 150
Clamp Arm Length (mm) 36.0
Clamp Arm Length (in) 1.420
Height Under Clamp Arm (mm) 19.6
Height Under Clamp Arm (in) 0.770
Clamp Bar Opening (+10°) (degrees) 90
Handle Opening (+10°) 60
Available Yes
Standard Material Steel
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Straight
Clamp Arm Style U-Bar
Handle Horizonal
Service Environment Normal
Application - Welding Fair/Medium
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Application - Food Processing Fair/Medium
Duty Cycle 2
Product Type Standard
Weight (kg) 0.08
Weight (lb) 0.18
Product Series Description Horizontal Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question