225-SS - Horizontal Hold-Down Toggle Locking Clamp

Model: 225-USS

Category: Horizontal Hold-Down Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

Minimum overhead clearance is required for this low profile clamp

  •  Stainless steel design
  • U-Bar clamping arm with stainless steel hex head spindle
  • Lowprofile
Configuration
Handle Position
Maxmum Holding Capacity (N) 2,760
Maximum Holding Capacity (lbsf) 600
Clamp Arm Length (mm) 68.3
Clamp Arm Length (in) 2.690
Height Under Clamp Arm (mm) 33.3
Height Under Clamp Arm (in) 1.310
Clamp Bar Opening (+10°) (degrees) 92
Handle Opening (+10°) 70
Available Yes
Standard Material Stainless Steel
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Flange
Clamp Arm Style U-Bar
Handle Horizonal
Service Environment Normal
Application - Welding Fair/Medium
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Application - Food Processing Fair/Medium
Duty Cycle 2
Product Type Stainless Steel
Weight (kg) 0.25
Weight (lb) 0.55
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question