Polyurethane Cap, Flat-Tip - Clamp Accessories

Model: 225219

Category: Manual Clamp Accessories

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

For Spindle Diameter (mm) M8
For Spindle Diameter (in) 5/16
Cap Height (mm) 17.5
Cap Height (in) 0.690
Cap Width (mm) 20.6
Cap Width (in) 0.810
Product Type Polyurethane Cap, Flat-Tip
Product Series Description Spare Parts Manuals
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question