229 - Vertical Hold-Down Cam Action Clamp

Model: 229

Category: Vertical Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Unique cam-action will hold workpieces of inconsistent height without adjusting the hold-down spindle

  • Cam action clamp holds workpieces of varying height
  • Clamp supplied with hex head spindle
  • Adjustable clamping range 8 mm (5/16 in.)
Configuration
Handle Position
Maxmum Holding Capacity (N) 4,450
Maximum Holding Capacity (lbsf) 1,000
Clamp Arm Length (mm) 133.6
Clamp Arm Length (in) 5.260
Height Under Clamp Arm (mm) 52.1
Height Under Clamp Arm (in) 2.050
Product Type Cam Action
Weight (kg) 1.17
Weight (lb) 2.59
Product Series Description Vertical Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question