245 - Horizontal Hold-Down Toggle Locking Clamp

Model: 245-U

Category: Horizontal Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Unique design gives greater hand clearance between the bar and handle.

  • Large handle clearance in open position
  • Clamp supplied with neoprene spindle
  • Low profile
Configuration
Handle Position
Maxmum Holding Capacity (N) 4,450
Maximum Holding Capacity (lbsf) 1,000
Clamp Arm Length (mm) 124.0
Clamp Arm Length (in) 4.880
Height Under Clamp Arm (mm) 55.6
Height Under Clamp Arm (in) 2.190
Clamp Bar Opening (+10°) (degrees) 105
Handle Opening (+10°) 74
Available Yes
Standard Material Steel
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Flange
Clamp Arm Style U-Bar
Handle Horizonal
Service Environment Normal
Application - Welding Fair/Medium
Application - Assembly Excellent/High
Application - Checking Fixtures Fair/Medium
Application - Machining Fair/Medium
Application - Wood-Working Excellent/High
Application - Closures Fair/Medium
Application - Food Processing Not Recommended
Duty Cycle 2
Product Type Standard
Weight (kg) 1.32
Weight (lb) 2.91
Product Series Description Horizontal Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question