247 - Vertical Hold-Down Toggle Locking Clamp

Model: 247-U

Category: Vertical Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Heavy duty vertical hold down clamp offers bar guide feature for lateral stability

  • Hardened steel bushings
  • Larger bar guides for greater lateral stability
  • Supplied with neoprene spindle.
  • Ergonomic handle grip included
Configuration
Handle Position
Maxmum Holding Capacity (N) 4,400
Maximum Holding Capacity (lbsf) 1,000
Clamp Arm Length (mm) 123.7
Clamp Arm Length (in) 4.870
Height Under Clamp Arm (mm) 50.8
Height Under Clamp Arm (in) 2.000
Clamp Bar Opening (+10°) (degrees) 120
Handle Opening (+10°) 67
Available Yes
Standard Material Steel
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Flange
Clamp Arm Style U-Bar
Handle Vertical
Service Environment Normal
Application - Welding Fair/Medium
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Application - Wood-Working Fair/Medium
Application - Closures Poor/Low
Application - Food Processing Not Recommended
Duty Cycle 2
Product Type Standard
Weight (kg) 1.07
Weight (lb) 2.36
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question