Swivel Foot Spindle - Clamp Accessories

Model: 250206

Category: Manual Clamp Accessories

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Thread (in) 1/2-13
Length (mm) 117.6
Length (in) 4.630
Cap Width (mm) 25.4
Cap Width (in) 1.000
Product Type Swivel Foot Spindle
Product Series Description Accessories Manuals
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question