RPP - Rotary Parts Handler

Model: 300RPP6H24-1H24

Category: Parts Handlers

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Camco Cambot Linear Parts Handlers, combined with other DESTACO products, offer a low maintenance, cost-effective solution for a complete parts handling package.

  • Rotary axis available with either indexing or oscillating rotation
  • Preloaded precision cam followers eliminate backlash and ensure smooth movement
  • Ball bushings supporting the main lift shaft ride on hardened shafts for stability and stiffness.
Rotary Stroke (deg) 60
Lift Stroke (in) 1
Rotation Indexing
Maximum Load At 30 Rpm (lb) 150
Maximum Inertial Load At 30 Rpm (lb-in²) 1,700
Product Type Rotary Parts Handler
Type Imperial
Product Series Description 300RPP
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question