301 - Pull Action Latch Clamps

Model: 301

Category: Pull-Action Latch Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

Great for molding applications. A fixed stop automatically limits the handle travel at various clamping positions

  • Fixed stop automatically limits handle travel a various clamping positions once the clamp is installed.
  • Drawing movement of 101.6 mm (4.00 in.)
Configuration
Position
Maxmum Holding Capacity (N) 1,670
Maximum Holding Capacity (lbsf) 375
Drawing Movement (mm) 101.6
Drawing Movement (in) 3.970
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 29:1
Available Yes
Standard Material Steel
Toggle Lock Plus No
Base Mounting Style Flange
Drawing Movement (mm) 101.6
Hook Type U-Hook (Horizontal)
Latch Plate None
Latch Plate Supplied? No
Product Type Standard
Weight (kg) 0.32
Weight (lb) 0.71
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question