301-SS - Pull Action Latch Clamps

Model: 301-SS

Category: Pull-Action Latch Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Great for molding applications. A fixed stop automatically limits the handle travel at various clamping positions

  • Stainless Steel
  • Fixed stop automatically limits handle travel a various clamping positions once the clamp is installed.
  • Drawing movement of 101.6 mm (4.00 in.)
Configuration
Position
Maxmum Holding Capacity (N) 2,000
Maximum Holding Capacity (lbsf) 450
Drawing Movement (mm) 101.6
Drawing Movement (in) 3.970
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 29:1
Available Yes
Standard Material Stainless Steel
Toggle Lock Plus No
Base Mounting Style Flange
Drawing Movement (mm) 101.6
Hook Type U-Hook (Horizontal)
Latch Plate None
Latch Plate Supplied? No
Product Type Standard
Weight (kg) 0.32
Weight (lb) 0.71
Product Series Description Pull Action Latch Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question