3011 - Pull Action Latch Clamps

Model: 3011

Category: Pull-Action Latch Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Robust, casted version of the legacy clamp model 311.

  • Drawing movement of 76.2 mm (3.00 in.)
  • Available in carbon steel or stainless steel
  • Ergonomic handle
Configuration
Position
Maxmum Holding Capacity (N) 8,900
Maximum Holding Capacity (lbsf) 2,000
Drawing Movement (mm) 76.2
Drawing Movement (in) 2.830
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 31:1
Available Yes
Standard Material Steel
Toggle Lock Plus No
Base Mounting Style Flange
Drawing Movement (mm) 76.2
Hook Type U-Hook (Horizontal) / T-Handle
Latch Plate None
Latch Plate Supplied? No
Product Type Heavy Duty
Weight (kg) 0.91
Weight (lb) 2.01
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question