305/307/309 - Horizontal Hold-Down Toggle Locking Clamp

Model: 305-UR

Category: Horizontal Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Low silhouette hold down clamp features a handle that can be operated from either side or from behind

  • Up to 150 lb. (670 N) capacity
  • Supplied with neoprene spindle
  • Stainless steel models available
Configuration
Handle Position
Maxmum Holding Capacity (N) 670
Maximum Holding Capacity (lbsf) 150
Clamp Arm Length (mm) 30.2
Clamp Arm Length (in) 1.190
Height Under Clamp Arm (mm) 12.2
Height Under Clamp Arm (in) 0.480
Clamp Bar Opening (+10°) (degrees) 90
Handle Opening (+10°) 170
Available Yes
Standard Material Steel
Toggle Lock Plus Yes
Accomodates Workpiece Variation No
Base Mounting Style Flange
Clamp Arm Style U-Bar
Handle Horizonal
Service Environment Normal
Application - Welding Poor/Low
Application - Assembly Excellent/High
Application - Checking Fixtures Fair/Medium
Application - Machining Poor/Low
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Application - Food Processing Fair/Medium
Duty Cycle 2
Product Type Compact
Weight (kg) 0.06
Weight (lb) 0.13
Product Series Description Horizontal Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question