3051 - Controlled Latch Clamp

Model: 3051

Category: Pull-Action Latch Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

This new clamp offers a level safety and utility not found in any other toggle clamp. The innovative controlled hook motion allows quick, safe, one-handed operation. The clamp''s over-center condition is not affected by the elevation of the latch point,

  • Fast, safe, one-handed operation
  • DESTACO Toggle Lock Plus version available as 3051-R
  • Integrated lock-out hole for pin or lock
Configuration
Lever Position
Maxmum Holding Capacity (N) 6,700
Maximum Holding Capacity (lbsf) 1,500
Drawing Movement (mm) 19.1
Drawing Movement (in) 0.750
Hook Adjustment (mm) 14.0
Hook Adjustment (in) 0.550
Hook Adjustble Range (mm) 14.0
Max Hook Adjustment (in) 0.550
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 12:1
Available Yes
Standard Material Steel
Toggle Lock Plus No
Base Mounting Style Flange
Drawing Movement (mm) 19.1
Hook Type J-Hook
Replacement Hook Assembly 3051208
Product Type Controlled
Weight (kg) 0.50
Weight (lb) 1.10
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question