317 - Vertical Hold-Down Toggle Locking Clamp

Model: 317-U

Category: Vertical Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Dual mounting flexibility. Bar can be opened 180 deg. To completely clear work area.

  • Dual mounting surfaces
  • Large bar opening angle
  • Supplied with neoprene spindle.
Configuration
Position
Maxmum Holding Capacity (N) 1,670
Maximum Holding Capacity (lbsf) 375
Clamp Arm Length (mm) 64.3
Clamp Arm Length (in) 2.530
Height Under Clamp Arm (mm) 68.1
Height Under Clamp Arm (in) 2.680
Clamp Bar Opening (+10°) (degrees) 185
Handle Opening (+10°) 60
Available Yes
Standard Material Steel
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Front Flange
Clamp Arm Style U-Bar
Handle Vertical
Service Environment Normal
Application - Welding Poor/Low
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Application - Food Processing Fair/Medium
Duty Cycle 2
Product Type Standard
Weight (kg) 0.34
Weight (lb) 0.75
Product Series Description Vertical Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question