323-SS/331-SS/341-SS - Pull Action Latch Clamps

Model: 323-SS

Category: Pull-Action Latch Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

Threaded U-Bolt permits easy adjustment. Ideal for latching applications on molds, doors, lids, access covers, drums, containers, vessels

  • Stainless Steel
  • Supplied with threaded U-hooks for easy adjustment
  • Latch plate included
  • Optional hook lengths available
Configuration
Lever Position
Latch
Maxmum Holding Capacity (N) 1,600
Maximum Holding Capacity (lbsf) 360
Drawing Movement (mm) 30.0
Drawing Movement (in) 1.180
Hook Adjustble Range (mm) 10.7
Max Hook Adjustment (in) 0.490
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 27:1
Available Yes
Standard Material Stainless Steel
Toggle Lock Plus No
Base Mounting Style Flange
Drawing Movement (mm) 30.0
Hook Type U-Hook (Horizontal)
Latch Plate 323104-MSS
Latch Plate Supplied? Yes
Replacement Hook Assembly 323915
Product Type Standard
Weight (kg) 0.07
Weight (lb) 0.15
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question