324/334/344 - Pull Action Latch Clamps

Model: 324

Category: Pull-Action Latch Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

The clamp is mounted perpindicular to the latch surface. Ideal for latching applications on molds, doors, lids, access covers, drums, containers, vessels

  • Supplied with threaded U-hooks for easy adjustment
  • Latch plate included
  • Patented Thumb Control Lever provides one-handed operation
  • Optional hook lengths available
Configuration
Lever Position
Lock Position
Maxmum Holding Capacity (N) 2,200
Maximum Holding Capacity (lbsf) 500
Drawing Movement (mm) 38.7
Drawing Movement (in) 1.490
Hook Adjustble Range (mm) 11.9
Max Hook Adjustment (in) 0.500
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 31:1
Available Yes
Standard Material Steel
Toggle Lock Plus No
Base Mounting Style Flange
Drawing Movement (mm) 38.7
Hook Type U-Hook (Vertical)
Latch Plate 324101
Latch Plate Supplied? Yes
Replacement Hook Assembly 324215
Product Type Standard
Weight (kg) 0.11
Weight (lb) 0.24
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question