325 - Squeeze Action Clamp

Model: 325-SS

Category: Squeeze Action Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

Designed for attachment by welding the front or the top of the base to a container or a cover

  • Stainless Steel
  • Jaw moves 90 degrees to swing completely out of the way
  • Designed for attachement by wilding or using mounting holes
  • Ergonomic handle
Configuration
Jaw Position
Maxmum Holding Capacity (N) 3,560
Maximum Holding Capacity (lbsf) 800
Jaw Width (mm) 45.2
Jaw Width (in) 1.780
Jaw Depth (mm) 31.8
Jaw Depth (in) 1.250
Available Yes
Standard Material Stainless Steel
Jaw Opening (Degrees) 90
Spindle Part Number 325943-M
Spindle Thread 1/2-13
Supplied? Yes
Number Of Adjustable Spindles 1
Product Type Squeeze Action
Weight (kg) 0.54
Weight (lb) 1.19
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question