Hex-Head Spindle - Clamp Accessories

Model: 325203

Category: Manual Clamp Accessories

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

Thread (in) 1/2-13
Length (mm) 72.1
Length (in) 2.840
Cap Width (mm) 19.1
Cap Width (in) 0.750
Product Type Hex-Head Spindle
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question