341 - Pull Action Latch Clamps

Model: 341

Category: Pull-Action Latch Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Threaded U-Bolt permits easy adjustment. Ideal for latching applications on molds, doors, lids, access covers, drums, containers, vessels

  • Patented Thumb Control Lever provides one-handed operation
  • Supplied with threaded U-hooks for easy adjustment
  • Latch plate included
Configuration
Lever Position
Maxmum Holding Capacity (N) 8,900
Maximum Holding Capacity (lbsf) 2,000
Drawing Movement (mm) 63.5
Drawing Movement (in) 3.080
Hook Adjustble Range (mm) 24.6
Max Hook Adjustment (in) 0.760
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 29:1
Available Yes
Standard Material Steel
Toggle Lock Plus No
Base Mounting Style Flange
Drawing Movement (mm) 63.5
Hook Type U-Hook (Horizontal)
Latch Plate 341005
Latch Plate Supplied? Yes
Replacement Hook Assembly 341215
Product Type Standard
Weight (kg) 0.65
Weight (lb) 1.43
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question