345 - Squeeze Action Clamp

Model: 345

Category: Squeeze Action Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Designed for attachment by bolting or welding the base bar to a fixture at any point along the base

  • Jaw opens 85 degrees to clear the work area
  • Mounting bar can be welded or machined to suit the application
Configuration
Jaw Position
Maxmum Holding Capacity (N) 3,560
Maximum Holding Capacity (lbsf) 800
Jaw Width (mm) 257.0
Jaw Width (in) 10.120
Jaw Depth (mm) 68.3
Jaw Depth (in) 2.690
Available Yes
Standard Material Steel
Jaw Opening (Degrees) 85
Spindle Part Number 468206-M
Spindle Thread M10
Supplied? Yes
Number Of Adjustable Spindles 1
Product Type Squeeze Action
Weight (kg) 1.22
Weight (lb) 2.69
Product Series Description Squeeze Action Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question