353 - Pull Action Latch Clamps

Model: 353-65

Category: Pull-Action Latch Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Parting Line Clamp

  • Heavy-duty cast clamps that are ideal for clamping directly on the parting lines of a mold.
  • Available in carbon steel or stainless steel
  • Ergonomic handle
  • Includes keeper plate and taperd bolt assembly
Configuration
Lever Position
Maxmum Holding Capacity (N) 9,350
Maximum Holding Capacity (lbsf) 2,100
Drawing Movement (mm) 12.0
Drawing Movement (in) 0.470
Max Jaw Opening (mm) 65.3
Max Jaw Opening (in) 2.570
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 27:1
Available Yes
Standard Material Steel
Toggle Lock Plus No
Drawing Movement (mm) 12.0
Hook Type Parting Line
Keeper Plate 353004
Tapered Bolt Assembly 353908
Product Type Heavy Duty
Weight (kg) 1.04
Weight (lb) 2.29
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question