374 - Pull Action Latch Clamps

Model: 374

Category: Pull-Action Latch Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

The clamp is mounted perpindicular to the latch surface. Ideal for latching applications on molds, doors, lids, access covers, drums, containers, vessels

  • Supplied with threaded U-hooks for easy adjustment
  • Patented Thumb Control Lever provides one-handed operation
  • Optional hook lengths available
Configuration
Lever Position
Maxmum Holding Capacity (N) 17,800
Maximum Holding Capacity (lbsf) 4,000
Drawing Movement (mm) 44.5
Drawing Movement (in) 1.670
Hook Adjustble Range (mm) 53.8
Max Hook Adjustment (in) 2.030
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 36:1
Available Yes
Standard Material Steel
Toggle Lock Plus No
Base Mounting Style Flange
Drawing Movement (mm) 44.5
Hook Type U-Hook (Vertical)
Latch Plate None
Latch Plate Supplied? No
Replacement Hook Assembly 374215
Product Type Standard
Weight (kg) 0.95
Weight (lb) 2.09
Product Series Description Pull Action Latch Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question