375 - Pull Action Latch Clamps

Model: 375-R

Category: Pull-Action Latch Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Threaded U-Bolt permits easy adjustment. Ideal for latching applications on molds, doors, lids, access covers, drums, containers, vessels

  • Heavy duty
  • Supplied with threaded U-Hook for easy adjustment
  • With Toggle Lock Plus
  • Patented Thumb Control Lever provides one-handed operation
  • Optional latch plates and hook lengths available
Configuration
Lever Position
Latch
Maxmum Holding Capacity (N) 17,800
Maximum Holding Capacity (lbsf) 4,000
Drawing Movement (mm) 88.9
Drawing Movement (in) 3.470
Hook Adjustble Range (mm) 22.1
Max Hook Adjustment (in) 0.690
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 44:1
Available Yes
Standard Material Steel
Toggle Lock Plus Yes
Base Mounting Style Flange
Drawing Movement (mm) 88.9
Hook Type U-Hook (Horizontal)
Latch Plate 385102 / 375509
Latch Plate Supplied? No
Replacement Hook Assembly 375215
Product Type Heavy Duty
Weight (kg) 1.36
Weight (lb) 3.00
Product Series Description Pull Action Latch Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question