381 - Pull Action Latch Clamps

Model: 381

Category: Pull-Action Latch Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

Our line of pull action latch clamps is excellent for many types of latching operations. The pull bar is threaded for easy adjustment.

  • Supplied with threaded J-Hook for easy adjustment
  • Patented Thumb Control Lever provides one-handed operation
  • Longer hook lengths available
Configuration
Lever Position
Maxmum Holding Capacity (N) 4,450
Maximum Holding Capacity (lbsf) 1,000
Drawing Movement (mm) 155.7
Drawing Movement (in) 6.100
Hook Adjustble Range (mm) 29.7
Max Hook Adjustment (in) 0.930
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 37:1
Available Yes
Standard Material Steel
Toggle Lock Plus No
Base Mounting Style Flange
Drawing Movement (mm) 155.7
Hook Type J-Hook
Replacement Hook Assembly 381215
Product Type Standard
Weight (kg) 1.16
Weight (lb) 2.56
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question