385-V2A - Pull Action Clamp

Model: 385-V2A

Category: Pull-Action Latch Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

The handle can be moved to place the clamping pull bar (hook) around the opposing latch and pressed down to reach the locked position. Ideal for sealing chamber doors or mold closures, the latch clamps provide a powerful closing force.

  • Heavy duty
  • Stainless steel
  • Supplied with threaded U-Hook for easy adjustment
  • Patented Thumb Control Lever provides one-handed operation
  • Optional latch plates and hook lengths available
Configuration
Lever Position
Latch
Maxmum Holding Capacity (N) 26,700
Drawing Movement (mm) 55.6
Drawing Movement (in) 2.200
Adjustment Range (mm) 26.9
Adjustment Range (in) 9.000
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 44:1
Available Upon Request
Standard Material Stainless Steel
Toggle Lock Plus No
Base Mounting Style Flange
Drawing Movement (mm) 55.6
Hook Type U-Hook (Horizontal)
Latch Plate Supplied
Latch Plate Supplied? Yes
Replacement Hook Assembly 385915
Product Type Heavy Duty
Weight (kg) 1.50
Weight (lb) 3.31
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question