RA - Right Angle Index Drives

Model: 400RA2H20-330

Category: Rotary Index Drives

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

  • Fixed center distance between input and output
  • Compact design requires minimum floor space
  • Universal mounting including horizontal output
Base Model 400RA2H20-330
Center Distance (in) 1.938
Accuracy (arcsec) ±48
Series 400RA
Stops 2
Index Period (deg) 330
B10 Torque Capacity (in-lb) 595
B10 Torque Capacity (Nm) 67
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 ) 0.00200
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000) 6.651
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 ) 0.00024
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000) 0.818
Maximum Torque (in-lb) 697
Maximum Torque (Nm) 79
Internal Inertia (lb-in²) 15
Internal Inertia (kgm²) 0.00439
Output Shaft
Motion ms
Cam Type 1
Output Shaft Diameter (in) 1.000
Repeatability (arcsec) ±12
Output Radial Capacity (lb) 810
Output Radial Capacity (N) 3,605
Output Thrust/Axial Capacity (lb) 1,406
Output Thrust/Axial Capacity (N) 6,257
Output Overturning Moment Capacity (in-lb) 1,620
Output Overturning Moment Capacity (Nm) 183
Mounting Surface Diameter (in) 2.81
Height To Mounting Surface (in) 7.78
Product Type Shaft Output
Family RA
Type Imperial
Product Series Description 400RA
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)