RGD - Roller Gear Index Drives (Flange Output)

Model: 40RGD24H12-120 III

Category: Rotary Index Drives

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

  • Universal mounting with mounting holes on all six sides
  • Flange output (RGS shaft output available)
  • Center thru hole
  • Available with custom motions such as oscillating motions or short index periods
Base Model 40RGD24H12-120_III
Center Distance (mm) 40.0
Center Thru Hole Diameter (mm) 13
Center Thru Hole Diameter (in) 0.51
Accuracy (arcsec) ±90
Series 40RGD
Stops 24
Index Period (deg) 120
B10 Torque Capacity (in-lb) 326
B10 Torque Capacity (Nm) 37
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 ) 0.00090
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000) 3.075
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 ) 0.00011
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000) 0.384
Maximum Torque (in-lb) 151
Maximum Torque (Nm) 17
Internal Inertia (lb-in²) 0
Internal Inertia (kgm²) 0.00009
Output Flange
Motion ms
Cam Type 3
Repeatability (arcsec) ±22
Output Radial Capacity (lb) 1,107
Output Radial Capacity (N) 4,926
Output Thrust/Axial Capacity (lb) 791
Output Thrust/Axial Capacity (N) 3,520
Output Overturning Moment Capacity (in-lb) 762
Output Overturning Moment Capacity (Nm) 86
Mounting Surface Diameter (mm) 35
Height To Mounting Surface (mm) 92
Product Type Flange Output
Family RG
Type Metric
Product Series Description 40RGD
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)