424 - Squeeze Action Clamp

Model: 424-2

Category: Squeeze Action Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

The smallest in our line of forged alloy steel squeeze action clamps

  • Compact design
  • Forged alloy steel construction for high strength
  • Supplied with two adjustable neoprene spindles
Configuration
Jaw Position
Maxmum Holding Capacity (N) 900
Maximum Holding Capacity (lbsf) 200
Jaw Width (mm) 25.4
Jaw Width (in) 1.000
Jaw Depth (mm) 28.0
Jaw Depth (in) 1.080
Available Yes
Standard Material Steel
Maximum Clamping Thickness (mm) 7.4
Spindle Part Number 431208-M
Spindle Thread M6
Supplied? Yes
Number Of Adjustable Spindles 2
Features Two adjustable spindles
Product Type Plier Clamp
Weight (kg) 0.14
Weight (lb) 0.31
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question