431 - Squeeze Action Clamp

Model: 431

Category: Squeeze Action Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

This clamp is made from spring steel, and has an exceptional jaw depth

  • Tempered spring steel jaws provide exceptional jaw depth (74 mm, 2.91 in.)
  • Supplied with neoprene spindle
Configuration
Jaw Position
Maxmum Holding Capacity (N) 400
Maximum Holding Capacity (lbsf) 100
Jaw Width (mm) 19.1
Jaw Width (in) 0.750
Jaw Depth (mm) 74.2
Jaw Depth (in) 2.920
Available Yes
Standard Material Steel
Maximum Clamping Thickness (mm) 6.8
Spindle Part Number 4242080-M
Spindle Thread M6
Supplied? Yes
Number Of Adjustable Spindles 1
Features Exceptional jaw depth
Product Type Plier Clamp
Weight (kg) 0.14
Weight (lb) 0.31
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question