435 - Squeeze Action Plier Clamp

Model: 435

Category: Squeeze Action Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Two-way trigger release allows for fast and easy opening of clamp

  • Two-waytrigger release for fast and easy opening of clamp
  • Suppliedwith two hex head spindles
Configuration
Lever Position
Maxmum Holding Capacity (N) 2,220
Maximum Holding Capacity (lbsf) 500
Jaw Width (mm) 44.4
Jaw Width (in) 1.750
Jaw Depth (mm) 46.5
Jaw Depth (in) 1.830
Available Yes
Standard Material Steel
Maximum Clamping Thickness (mm) 36.3
Spindle Part Number 205203-M
Spindle Thread M6
Supplied? Yes
Number Of Adjustable Spindles 2
Features Two-way trigger release, two adjustable spindles
Product Type Plier Clamp
Weight (kg) 0.23
Weight (lb) 0.51
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question