441 - Squeeze Action Clamp

Model: 441-2

Category: Squeeze Action Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

A light duty line of forged alloy steel squeeze action clamps

  • Compact design
  • Forged alloy steel construction for high strength
  • Supplied with two hex head spindles
Configuration
Jaw Position
Maxmum Holding Capacity (N) 1,560
Maximum Holding Capacity (lbsf) 275
Jaw Width (mm) 31.8
Jaw Width (in) 1.250
Jaw Depth (mm) 45.0
Jaw Depth (in) 1.770
Available Yes
Standard Material Steel
Maximum Clamping Thickness (mm) 20.8
Spindle Part Number 461203-M
Spindle Thread M8
Supplied? Yes
Number Of Adjustable Spindles 2
Features Two adjustable spindles
Product Type Plier Clamp
Weight (kg) 0.29
Weight (lb) 0.64
Product Series Description Squeeze Action Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question