482 - Squeeze Action Clamp

Model: 482

Category: Squeeze Action Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

A heavy duty line of forged alloy steel squeeze action clamps.

  • Drop Forged alloy steel components for exceptional strength
  • Two-waytrigger release for fast and easy opening of clamp
Configuration
Jaw Position
Maxmum Holding Capacity (N) 5,340
Maximum Holding Capacity (lbsf) 1,200
Jaw Width (mm) 43.2
Jaw Width (in) 1.700
Jaw Depth (mm) 64.0
Jaw Depth (in) 2.560
Available Yes
Standard Material Steel
Maximum Clamping Thickness (mm) 29.5
Spindle Part Number 468206-M
Spindle Thread M10
Supplied? Yes
Number Of Adjustable Spindles 1
Features Two-way trigger release
Product Type Plier Clamp
Weight (kg) 0.79
Weight (lb) 1.74
Product Series Description Squeeze Action Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question