501 - Vertical Hold-Down Toggle Locking Clamp

Model: 501-LB

Category: Vertical Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

These heavy duty clamps can be completely configured to meet the specifications of the application. They allow the designer complete flexibility to position the base, handle, and clamp arm

  • Modular design
  • Hardened pivot pins and bushings
  • Weldable clamping arm
  • Bar opens 200 degrees to clear work area
  • Pipe handle, mounting base, and bar options available
Configuration
Lever Position
Maxmum Holding Capacity (N) 2,000
Maximum Holding Capacity (lbsf) 560
Clamp Arm Length (mm) 14.2
Clamp Arm Length (in) 0.560
Height To Top Of Clamp Arm (mm) 61.9
Height To Top Of Clamp Arm (in) 2.440
Clamp Bar Opening (+10°) (degrees) 200
Available Upon Request
Standard Material Forged alloy steel
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Long
Clamp Arm Style Weldable
Handle Vertical
Service Environment Harsh/Dirty
Application - Welding Excellent/High
Application - Assembly Excellent/High
Application - Checking Fixtures Fair/Medium
Application - Machining Poor/Low
Application - Wood-Working Poor/Low
Application - Closures Poor/Low
Application - Food Processing Not Recommended
Duty Cycle 3
Product Type Modular Hold-Down Clamps
Weight (kg) 0.20
Weight (lb) 0.44
Product Series Description Vertical Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question