501 - Vertical Hold-Down Toggle Locking Clamp

Model: 501501

Category: Vertical Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

These heavy duty clamps can be completely configured to meet the specifications of the application. They allow the designer complete flexibility to position the base, handle, and clamp arm

  • Clamping bar for 501 Clamp
Clamp Arm Length (mm) 40.0
Clamp Arm Length (in) 1.570
Clamp Arm Heigth (mm) 15.0
Clamp Arm Heigth (in) 0.590
Clamp Arm Width (mm) 15.0
Clamp Arm Width (in) 0.590
Application - Welding Excellent/High
Application - Assembly Excellent/High
Application - Checking Fixtures Fair/Medium
Application - Machining Poor/Low
Application - Wood-Working Poor/Low
Application - Closures Poor/Low
Application - Food Processing Not Recommended
Duty Cycle 3
Product Type Modular Hold-Down Clamps
Product Series Description Spare Parts Manuals
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question