5105/5110 - 5000 Series Heavy Duty Vertical Handle Hold Down Clamps

Model: 5105-B

Category: Vertical Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

These heavy duty clamps feature robust contruction for extended life and durability. The high bar provides extra clearance. The low pivot point results in near perpendicular clamping forces. Solid clamping bars may be modified to suit your application.

  • High strength forged alloy steel clamping arm
  • Hardened steel pivot pins and bushings for long life
  • Black oxide finish
  • Large clearance under clamping bar
Configuration
Lever Position
Maxmum Holding Capacity (N) 3,100
Maximum Holding Capacity (lbsf) 700
Opening Angle (deg) 89
Height Under Clamp Arm (mm) 54.3
Height Under Clamp Arm (in) 2.140
Clamp Bar Opening (+10°) (degrees) 89
Handle Opening (+10°) 159
Available Yes
Standard Material High-Strength Forged Steel
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Straight
Clamp Arm Style Solid Bar
Handle Vertical
Service Environment Harsh/Dirty
Application - Welding Excellent/High
Application - Assembly Excellent/High
Application - Checking Fixtures Fair/Medium
Application - Machining Poor/Low
Application - Wood-Working Poor/Low
Application - Closures Poor/Low
Application - Food Processing Not Recommended
Duty Cycle 3
Product Type Heavy Duty
Weight (kg) 0.48
Weight (lb) 1.06
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question