RA - Right Angle Index Drives

Model: 512RA8H32-270

Category: Rotary Index Drives

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

  • Fixed center distance between input and output
  • Compact design requires minimum floor space
  • Universal mounting including horizontal output
Base Model 512RA8H32-270
Center Distance (in) 2.375
Accuracy (arcsec) ±37
Series 512RA
Stops 8
Index Period (deg) 270
B10 Torque Capacity (in-lb) 3,172
B10 Torque Capacity (Nm) 358
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 ) 0.02800
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000) 95.117
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 ) 0.00347
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000) 11.852
Maximum Torque (in-lb) 3,672
Maximum Torque (Nm) 415
Internal Inertia (lb-in²) 43
Internal Inertia (kgm²) 0.01260
Output Shaft
Motion ms
Cam Type 1
Output Shaft Diameter (in) 1.625
Repeatability (arcsec) ±9
Output Radial Capacity (lb) 1,986
Output Radial Capacity (N) 8,838
Output Thrust/Axial Capacity (lb) 2,277
Output Thrust/Axial Capacity (N) 10,133
Output Overturning Moment Capacity (in-lb) 6,951
Output Overturning Moment Capacity (Nm) 785
Mounting Surface Diameter (in) 3.38
Height To Mounting Surface (in) 11.00
Product Type Shaft Output
Family RA
Type Imperial
Product Series Description 512RA
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)