5130/5131/5133 - 5000 Series Heavy Duty Straight Line Action Clamps

Model: 5131-B

Category: Straight Line Action Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

The low profile straight line clamps feature robust contruction for extended life and durability.

  • Hardened plungers
  • Reverse acting (handle rotates backward as plunger advances) for a low profile, keeps handle out of the work zone
  • Hardened steel pivot pins and bushings for long life
  • Black oxide finish
Configuration
Lever Position
Maxmum Holding Capacity (N) 11,120
Maximum Holding Capacity (lbsf) 2,500
Plunger Travel (mm) 25.4
Plunger Travel (in) 1.000
Plunger Height (mm) 22.0
Plunger Height (in) 0.870
Handle Opening (Degrees) 113
Plunger Thread 5/16-18
Available Yes
Standard Material Steel
Toggle Lock Plus No
Plunger Round
Spindle (Recommended) 461203
Spindle Included? No
Preferred Market Global
Product Type Heavy Duty
Weight (kg) 0.39
Weight (lb) 0.85
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question