5150 - 5000 Series Heavy Duty Straight Line Action Clamps

Model: 5150-MR

Category: Straight Line Action Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

The low profile straight line clamps feature robust contruction for extended life and durability.

  • Hardened square plunger
  • Reverse acting (handle rotates backward as plunger advances) for a low profile, keeps handle out of the work zone
  • Hardened steel pivot pins and bushings for long life
  • Black oxide finish
Configuration
Lever Position
Maxmum Holding Capacity (N) 25,800
Maximum Holding Capacity (lbsf) 5,800
Plunger Travel (mm) 48.4
Plunger Travel (in) 1.910
Plunger Height (mm) 35.0
Plunger Height (in) 1.380
Handle Opening (Degrees) 125
Plunger Thread M12
Available Yes
Standard Material Steel
Toggle Lock Plus Yes
Plunger Square
Spindle (Recommended) 220203-M
Spindle Included? No
Preferred Market Global
Application - Welding Excellent/High
Application - Assembly Excellent/High
Application - Checking Fixtures Fair/Medium
Application - Machining Poor/Low
Application - Wood-Working Poor/Low
Application - Closures Poor/Low
Application - Food Processing Not Recommended
Duty Cycle 3
Product Type Heavy Duty
Weight (kg) 1.43
Weight (lb) 3.15
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question