518 - Vertical Hold-Down Toggle Locking Clamp

Model: 518

Category: Vertical Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

This series will be obsolete after December 31, 2013.

  • Replaceby model 5105
Configuration
Position
Maxmum Holding Capacity (N) 2,220
Maximum Holding Capacity (lbsf) 500
Clamp Arm Length (mm) 66.8
Clamp Arm Length (in) 2.630
Height Under Clamp Arm (mm) 63.5
Height Under Clamp Arm (in) 2.500
Product Type Heavy Duty
Product Series Description Vertical Clamp
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question