527 - Vertical Hold-Down Toggle Locking Clamp

Model: 527

Category: Vertical Hold-Down Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

Designed for tough, heavy duty workholding

  • Forged hold down bar can be cut or welded
  • Bar opens 195 degrees to clear work area
  • Thumb lever on link for easy opening
Configuration
Position
Maxmum Holding Capacity (N) 4,450
Maximum Holding Capacity (lbsf) 1,000
Clamp Arm Length (mm) 83.1
Clamp Arm Length (in) 3.270
Height Under Clamp Arm (mm) 56.1
Height Under Clamp Arm (in) 2.210
Clamp Bar Opening (+10°) (degrees) 195
Handle Opening (+10°) 65
Available Yes
Standard Material Steel
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Flange
Clamp Arm Style Solid Bar
Handle Vertical
Service Environment Harsh/Dirty
Application - Welding Excellent/High
Application - Assembly Excellent/High
Application - Checking Fixtures Fair/Medium
Application - Machining Poor/Low
Application - Wood-Working Poor/Low
Application - Closures Poor/Low
Application - Food Processing Not Recommended
Duty Cycle 3
Product Type Heavy Duty
Weight (kg) 1.13
Weight (lb) 2.49
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question