528 - Vertical Hold-Down Toggle Locking Clamp

Model: 528

Category: Vertical Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Designed for tough, heavy duty workholding

  • 1000 lb. Capacity
  • Solid bar clamp arm may be can be modified to suit application requirements
  • Hardened steel bushings at pivot points for long life
Configuration
Position
Maxmum Holding Capacity (N) 4,450
Maximum Holding Capacity (lbsf) 1,000
Clamp Arm Length (mm) 86.4
Clamp Arm Length (in) 3.400
Height Under Clamp Arm (mm) 52.3
Height Under Clamp Arm (in) 2.060
Application - Welding Excellent/High
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Application - Wood-Working Poor/Low
Application - Closures Poor/Low
Application - Food Processing Not Recommended
Duty Cycle 3
Product Type Heavy Duty
Weight (kg) 1.13
Weight (lb) 2.50
Product Series Description Vertical Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question