52H-3E03H05000

Model: 52H-3E03H05000

Category: Manual Power Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

  • Compact, enclosed body
  • Interchangeable with pneumatic clamp 82M-3E, size 50
  • Adjustable opening angle between 0 and 135°
  • Inductive sensing module with LED display
Opening Angle (deg) 5-135°
Holding Torque (Max) (Nm) 1,300
Holding Torque (Max) (ft-lb) 960
Clamp Arm Style U-Arm (Center)
Product Type Enclosed
Weight (kg) 3.50
Product Series Description Modular Hand Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question